- Material: iglidur® A200 - Approved by the Food and Drug Administration (FDA) - High resistance - High abrasion resistance - Suitable for slow oscillating, rotary or linear movements - Working temp. -40°C to +80°C (short periods +170°C) - Not sold individually, please contact us for details Assembly - Recommended assembly tolerances shaft h9 housing bore-size H7 - Treated shaft 50 HRc - Surface finish 1.5-3 µm Performance - Max. continuous speed during dry operation: Rotary 0.8 m/s Oscillating 0.8 m/s Linear 3 m/s - Pressure resistance: at 115°C 12 N/mm2 at 20°C 18 N/mm2 - Friction coefficient dry 0.1-0.4 greased 0.09 water/oil 0.04 - Electrical resistance 1012 O/cm
From 5,04 € (excl VAT)
Discount
Qty
+1
+10
+25
+50
+100
+200
+500
Disc.
List
-10%
-25 %
-45%
-60%
-65%
on request
The prices shown do not include VAT and are for 1-off quantities.