- Material: iglidur® J, see JFM bush - Not sold individually, please contact us for details Assembly - Recommended assembly tolerances shaft h9, housing bore-size H7 - Shaft tr. 50 HRc, surface roughness 0.8-2 µm Options - Bore diameter up to 50mm
From 2,49 € (excl VAT)
Discount
Qty
+1
+10
+25
+50
+100
+200
+500
Disc.
List
-10%
-25 %
-40%
-50%
-60%
on request
The prices shown do not include VAT and are for 1-off quantities.