Home SHOP Gears Pulleys, belts (positioning)Timing belts T type timing belt

T type timing belt

- Pitch T2.5 Steel cored polyurethane
- Belt width 6mm
- Type T


- Pitch 2.5mm

- Working temp. -30°C to +80°C

- Max. speed 40m/s

- Output up to 98%


Options

- Belt by the metre T2.5M

- Alternative lengths/widths


Accessories

- AH arm and RE roller belt idler


Info

- When ordering, add the width to the part number Eg: T2.5/120/
From 14,43 € (excl VAT)
Discount
Qty +1  +6 +20 
Disc.List -7% on request 
Part n° CAD Price (excl VAT) Stock Order
T2.5/120/6 14,43 € 2
T2.5/145/6 14,58 € 2
T2.5/160/6 14,64 € 2
T2.5/177/6 14,98 € 2
T2.5/180/6 14,98 € 2
T2.5/182/6 14,98 € 2
T2.5/200/6 14,98 € 2
T2.5/230/6 16,09 € 2
T2.5/245/6 15,93 € 2
T2.5/265/6 16,10 € 2
T2.5/285/6 16,15 € 2
T2.5/290/6 16,85 € 2
T2.5/317/6 16,77 € 2
T2.5/330/6 16,94 € 2
T2.5/380/6 17,89 € 2
T2.5/420/6 17,86 € 2
T2.5/480/6 18,53 € 2
T2.5/500/6 18,82 € 2
T2.5/600/6 25,79 € 2
T2.5/620/6 26,82 € 2
T2.5/650/6 26,16 € 2
T2.5/780/6 30,27 € 2
T2.5/950/6 33,45 € 2
THE RANGE
LINKED PRODUCTS
Belt tensioner
Type: For standard applications
Material: Polyamide and galvanised steel
Info: Greased for life
T type tooth bar stock
Pitch: T2.5
Material: Aluminium
Type: T
T type timing pulley
Pitch: Economy range - T2.5 aluminium
Belt width: 6mm
Type: T

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| T2.5/120/6| T2.5/145/6| T2.5/160/6| T2.5/177/6| T2.5/180/6| T2.5/182/6| T2.5/200/6| T2.5/230/6| T2.5/245/6| T2.5/265/6| T2.5/285/6| T2.5/290/6| T2.5/317/6| T2.5/330/6| T2.5/380/6| T2.5/420/6| T2.5/480/6| T2.5/500/6| T2.5/600/6| T2.5/620/6| T2.5/650/6| T2.5/780/6| T2.5/950/6
https://shop.hpceurope.com/pdf/frPDFauto/T2.5courroie.pdf
https://shop.hpceurope.com/docTech/an/TechCourroiesCrantees.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..