Home SHOP Gears Bevel gearsBevel gears Machined plastic bevel gear

Machined plastic bevel gear

- Ratio 1:1
- Module 1.00
- Material Delrin


Module 0.8 to 2.5

- Machined parts

- Pressure angle 20°

- Teeth Gleason

- Material: Delrin plastic

- Working temp -50° to +80°C

- Two identical gears must be ordered to

make a pair
Part n° CAD Price (excl VAT) Stock Order
THE RANGE
LINKED PRODUCTS
Stainless steel bevel gear
Ratio: 1:1
Module: 1.00
Material: Stainless steel (304L)
Moulded plastic bevel gear (nylon)
Ratio: 1:1
Module: 1.00
Serie: Economy range

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
ZB
https://shop.hpceurope.com/pdf/frPDFauto/ZBconique.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..