l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
10000000
10000000
Home
SHOP
Power transmission
Motor-gearboxes
Motor-gearboxes
Motor-gearbox 12V and 24V DC
Photographs are not contractual
Photographs are not contractual
CAD files
Motor-gearbox 12V and 24V DC
- Nominal torque from 12 to 15 Nm
-
Speed under load (rpm) from 25 to 40
-
Type 12 V DC
Product Description
- Gearbox type: worm
- Bearings: self-lubricating bushes
- Angular backlash: N/A
- Max. axial load: N/A
- Max. radial load: N/A
- Working temp.: -40°C to +80°C
- Weight: 3kg
- Ingress protection: IP53
.Accessories.
- Speed controler not available
- Servo amplifier FIRSTDC-1Q-60/10
- Power Supplies ALIDR120-14,ALIDRP240-24
- HPC is unable to supply a speed controller
for this motor gearbox
- The encoder cannot be mounted behind the motor.
Product datasheet
Technical file
From
618,23 €
(excl VAT)
Discount
Qty
+1
+6
+10
Disc.
List
-7%
on request
Reset filters
Part n°
Ratio
No load (rpm)
Speed under load (rpm)
Nominal torque (Nm)
Rated current (A)
CAD
Price (excl VAT)
Stock
Order
DOG258-12-30
52:1
30,0
25,0
15,00
10,00
618,23 €
1
DOG258-12-50
52:1
50,0
40,0
12,00
12,00
618,23 €
1
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
CAD files
THE RANGE
LINKED PRODUCTS
Speed controller 10A
Max permanent output current: 10 A
Type: Electronic controller card quadrant
24V DC power supply
Output current: 10 A
Product: 24 V
Potentiometer
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
| DOG258-12-30| DOG258-12-50
DOG
https://shop.hpceurope.com/pdf/frPDFauto/DOG258.pdf
https://shop.hpceurope.com/docTech/an/TechMoteurDC.pdf