Home SHOP Gears RacksRacks Narrow spur rack

Narrow spur rack INOX

- Material Stainless steel
- Length 400mm


- Pressure angle 20°

- Max. pitch error 1mm/300mm

- Material:

Stainless steel 304L except

module 0,25: stainless steel 303


Option

- Alternative lengths available
From 98,62 € (excl VAT)
Discount
Qty +1  +3 +10 
Disc.List -10% on request 
Part n° CAD Price (excl VAT) Stock Order
SR0.5-400/304L 98,62 € 2
SR0.8-400/304L 104,41 € 2
SR1-400/304L 110,22 € 2
THE RANGE
LINKED PRODUCTS
Stainless steel spur gear
Material: Stainless steel 304L
Mod: 1.00

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| SR0.5-400/304L| SR0.8-400/304L| SR1-400/304L
SR
https://shop.hpceurope.com/pdf/frPDFauto/SR.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..