Home SHOP Conveyors and housing HandlingCastors Stem support for caster

Stem support for caster STAINLESS STEEL

- Type For swivel caster with central hole

Threaded stem for swivel castor with central hole

- Material:

Stem: Stainless steel 304

Washer: Stainless steel 304


Mounting

- Pass the ØF thread through the center

hole of the castor plate and secure

with a washer and a M12 lock nut (not

supplied)

- If necessary, the length A can be

shortened by yourself.

- The protection of the caster can be

improved with the stainless steel

protective washer TSR-ROND


Accessories

- Swivel castor with central hole RPC/TC, RBN/TC, RHT/TC and RURT.
From 14,55 € (excl VAT)
Discount
Qty +1  +10 +30 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
TSR16-150/TC/SS 18,33 € 1
TSR16-200/TC/SS 21,78 € 1
TSR20-150/TC/SS 24,25 € 1
TSR20-200/TC/SS 29,70 € 1
TSR24-150/TC/SS 31,68 € 1
TSR24-200/TC/SS 39,10 € 1
TSR-ROND12-60/SS 14,55 € 1
TSR-ROND12-80/SS 19,40 € 1
THE RANGE
LINKED PRODUCTS
Swivel castor with central hole
Type: Steel - Polyamide
Load: up to 600kg
Secured: No
Swivel castor with central hole
Type: Steel - Polyamide - with double brake
Load: up to 600kg
Secured: Yes
Swivel castor with central hole
Type: Stainless steel - Polyamide
Load: up to 600kg
Secured: No
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| TSR16-150/TC/SS| TSR16-200/TC/SS| TSR20-150/TC/SS| TSR20-200/TC/SS| TSR24-150/TC/SS| TSR24-200/TC/SS| TSR-ROND12-60/SS| TSR-ROND12-80/SS
TSR
https://shop.hpceurope.com/pdf/frPDFauto/TSRTC.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..