Home SHOP Power transmission Couplings (rigid, universal joint)Double universal joints Double universal joint eco series

Double universal joint eco series

- Type Low duty
- Type Plain bearings
- Material PR80 steel


- Standard series without bush according to DIN808

- Max. misalignment angle 45°

- Materials :

PR80 steel (non-weldable)

- Maximum speed 800 rpm


Applications

- For low rotation speeds

- For low load applications (e.g: valve, valve control, blinds, etc…)


Option

- Bore modification, keyway


Accessory

- Don’t forget the cover trim M
From 51,97 € (excl VAT)
Discount
Qty +1  +2 +4 
Disc.List -6% on request 
Part n° CAD Price (excl VAT) Stock Order
GD01-AL-6/6 51,97 € 1
GD02-AL-8/8 51,97 € 1
GD03-AL-10/10 52,90 € 1
GD04-AL-12/12 52,90 € 1
GD05-AL-14/14 59,65 € 1
GD1-AL-16/16 62,62 € 1
GD2-AL-18/18 77,04 € 1
THE RANGE
LINKED PRODUCTS
Single universal joint eco series
Type: Low duty
Type: Plain bearings
Material: PR80 steel
Double universal joint
Type: Standard duty
Type: Smooth hardened bushes
Standard: DIN 808-7551
Bellows cover
Type: Accessory:
Type: Single
Material: Synthetic rubber

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| GD01-AL-6/6| GD02-AL-8/8| GD03-AL-10/10| GD04-AL-12/12| GD05-AL-14/14| GD1-AL-16/16| GD2-AL-18/18
GD
https://shop.hpceurope.com/pdf/frPDFauto/Gdal.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..