Home SHOP Power transmission Assembly partsClamping hubs Self-centering clamping hub stainless steel

Self-centering clamping hub stainless steel INOX

- Type Without locknut

Hexagonal clamping hub

- Hexagonal clamping hub

- Effective for all types of shaft-pinion

assemblies such as sprocket wheels,

gear wheels, pulleys, cams etc..

- Materials

External part: nickel-plated stainless steel

Internal part: nickel-plated stainless steel

Nut: stainless steel, hardened and nickel-plated


Benefits

- Self-centering

- Reduced installation time


Info

- Ta : Tightening torque of the nut

- M : Transferable torque

- Fa : Transmissible axial load

- Pw : Surface pressure of the shaft

- Pn : Hub surface pressure


Accessory

- Assembly tool SUP/TOOL
From 94,78 € (excl VAT)
Discount
Qty +1  +2 +5 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
SUP-006/SS 94,78 € 1
SUP-008/SS 98,43 € 1
SUP-010/SS 108,00 € 1
SUP-012/SS 107,88 € 1
SUP-016/SS 119,24 € 1
SUP-020/SS 140,30 € 1
SUP-025/SS 169,10 € 1
SUP-030/SS 168,98 € 1
THE RANGE
LINKED PRODUCTS
Self-centering clamping hub steel
Type: Without locknut

Self-centering clamping hub steel
Type: With lock nut

Installation tools for clamping hub
Type: For hexagonal clamping hub

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| SUP-006/SS| SUP-008/SS| SUP-010/SS| SUP-012/SS| SUP-016/SS| SUP-020/SS| SUP-025/SS| SUP-030/SS
SUP
https://shop.hpceurope.com/pdf/frPDFauto/SUPss.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..