Home SHOP Conveyors and housing Housing accessoriesTelescopic slides Telescopic drawer runners for groove mounting

Telescopic drawer runners for groove mounting Up to 12kg

- Type Partial extension
- Load Up to 12kg


- The course is shorter than the length of the rail

- Self-closing position

- Load-bearing capacity per 12kg pair (assembled vertically)

- The load-bearing capacities indicated refer to the maximum value for 20,000 cycles.

- Components:

Plated steel drawer runners

Plastic ball bearing cage

Hardened steel ball bearings


Benefit

- An economic solution for guiding drawers or other similar elements with low friction and high lateral stability.


Infos

- Sold by pair

- The load-bearing capacity of all telescopic drawer runners is tested according to the DIN EN 15338 standard, level 1.
From 10,15 € (excl VAT)
Discount
Qty +1  +4 +6 
Disc.List -10% on request 
Part n° CAD Price (excl VAT) Stock Order
GLT2-27-150 10,15 € 1
GLT2-27-232 15,61 € 1
THE RANGE
LINKED PRODUCTS
Telescopic drawer with damper


Telescopic drawer


Telescopic drawer


 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| GLT2-27-150| GLT2-27-232
GLT
https://shop.hpceurope.com/pdf/frPDFauto/GLT2-27.pdf
https://shop.hpceurope.com/docTech/an/GLT-Glissièrestech.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..