Home SHOP Mechanical drive Wire rope fittingsSwaging sleeves for fitting cable Swaging sleeve for fitting cable

Swaging sleeve for fitting cable

- Type To crimp a wire rope
- Material Crude Aluminium
- Temperature ruge max 100°C


- Sleeve for fitting cable with metal core

- Complies with standard 13411-3 from CAB2-MA/B

- Temperature range: max 100 °C

- Material:

Crude Aluminium


Application

- For making retaining cables.

- For use with sheathed cable, remove the sheath along the length of the crimp to obtain a proper crimp.


IMPORTANT

- Not suitable for lifting

- Not suitable for stainless steel cable


Info

- Cutting and crimping Tool CAB-TOOL


Accessory

- Pliers CABtool
From 27,46 € (excl VAT)
Discount
Qty +1  +3 +5 
Disc.List -10% on request 
Part n° CAD Price (excl VAT) Stock Order
CAB1.5-MA/B   27,46 € 1
CAB2-MA/B   35,27 € 1
CAB2.5-MA/B   50,90 € 1
CAB3-MA/B   41,57 € 1
CAB4-MA/B   60,02 € 1
CAB5-MA/B   84,03 € 1
THE RANGE
LINKED PRODUCTS
Fitting cable tools
Type: Crimping tools
Material: Steel, red paint
Fitting cable tools
Type: Cutting tools
Material: Steel
Galvanised steel cable
Material: Galvanised steel
Type: 7x7 or 7x19

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| CAB1.5-MA/B| CAB2-MA/B| CAB2.5-MA/B| CAB3-MA/B| CAB4-MA/B| CAB5-MA/B
CAB
https://shop.hpceurope.com/pdf/frPDFauto/CABma.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..