Home SHOP Mechanical drive Indexing and positioningLocking pin for bushes Locking pin for bushes

Locking pin for bushes

- Material Nickel-plated steel
- Temperature range +180°C


- Locking element to be associated with the BFD locking pin.

- fast and light spring locking

- The 3 balls inside the bush hold the locking pin with the specified retaining force.

- Materials:

Housing and locking element nickel-plated steel

Ball: hardened stainless steel

Spring: stainless steel

- Working temperature: up to 180 ºC


Assembly

- Form A: min. plate thickness 6 mm.

- Form B: max. plate thickness 10 mm.

- Form C: plate thickness > 10 mm.

- Form D: blind hole


Accessories

- Locking pin for bushes BFD8-23
From 0,77 € (excl VAT)
Discount
Qty +1  +4 +8 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
BFD8-7/DLL 33,51 € 1
BFD8-15/DLL 33,51 € 1
DLL-M16-EC 0,77 € 1
DLL-M16-TOOL 23,25 € 1
THE RANGE
LINKED PRODUCTS
Locking pin for bush
Temperature range: +180°C
Material: Natural finish steel

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| BFD8-7/DLL| BFD8-15/DLL| DLL-M16-EC| DLL-M16-TOOL
BFD
https://shop.hpceurope.com/pdf/frPDFauto/BFDdll.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..