Home SHOP Power transmission Pulleys, belts (transmission)Timing belts per metre RPP type belt per metre

RPP type belt per metre

- Pitch RPP8 Steel cored polyurethane
- Belt width 30mm
- Type RPP


- 5mm, 8mm and 14mm pitches

- For linear movements

- Fixed using rigid connecting plate


Applications

- Reciprocating movements


Accessories

- RPPP.../P connecting plates

- HTD pulleys


Info

- Minimum length 1000mm

- Supplied in multiples of 1 metre

- When ordering, add the length (L) and

width (l)to the part number (RPP5M/L/l)

E.g. : RPP5M/1000/15
From 47,77 € (excl VAT)
Discount
Qty +1  +6 +20 
Disc.List -7% on request 
Part n° CAD Price (excl VAT) Stock Order
RPP8M/1000/30   47,77 € 1
THE RANGE
LINKED PRODUCTS
Connecting plate for RPP type timing belts
Pitch: RPP8
Belt width: 30mm
Type: RPP

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| RPP8M/1000/30
RPP
https://shop.hpceurope.com/pdf/frPDFauto/RPPM.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..