Home SHOP Power transmission Pulleys, belts (positioning)Timing belts per metre T type timing belt per metre

T type timing belt per metre

- Pitch T10 Steel cored polyurethane
- Belt width 32mm
- Type T


- Pitches: 2.5, 5 and 10mm

- For reciprocating movements

- Fixing via rigid connection plates

- Working temp. -20°C to +80°C

- Max. speed 40m/s

- Tolerance over length

±0.8mm/1000mm

- Ouput up to 98%


Uses

- Alternating back-and-forth movements


Accessories

- Connecting plate T.../P


Info

- Min. length: 1000mm

- Supplied in multiples of 1 metre

- When ordering. add the length (L)and the

width (l) to the part number (T5M/L/l).

E.g.: T5M/1000/16
From 76,27 € (excl VAT)
Discount
Qty +1  +6 +20 
Disc.List -7% on request 
Part n° CAD Price (excl VAT) Stock Order
T10M/1000/32   76,27 € 1
THE RANGE
LINKED PRODUCTS
Connecting plate for T type timing belts
Pitch: T10
Belt width: 32mm
Type: T

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| T10M/1000/32
https://shop.hpceurope.com/pdf/frPDFauto/T5M_T10M.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..