Home SHOP Conveyors and housing Conveyor partsBall transfer units Ball transfer unit push fit

Ball transfer unit push fit INOX

- For load Light
- Material Stainless steel body, stainless steel balls
- Type Flush fitting

Pressed steel ball transfer unit

- Push fit for rapid installation & replacement where only single-sided access to the mounting surface is available

- For light loads

- Housing made from pressed steel

- With drainage hole and felt seal

- Orientation: horizontal with ball upwards

- Max. speed: 1m/s

- Working temperature range: -20 to +70°C

- Materials:

BPL : galvanised steel body and steel balls

BPL/SS : stainless steel body and stainless steel 420 balls

Advantages

- Optional clips compensate for irregularities in seat bore diameter
From 14,35 € (excl VAT)
Discount
Qty +1  +6 +20 +40 +60 
Disc.List -10% -15 % -20% on request 
Part n° CAD Price (excl VAT) Stock Order
BPLE15-24/SS 14,35 € 2
BPLE22-36/SS 24,87 € 2
BPLE30-45/SS 55,53 € 2
BPLE45-62/SS 150,73 € 1
THE RANGE
LINKED PRODUCTS
Ball transfer unit light duty
For load: Light
Material: Stainless steel body, stainless steel balls
Type: Flush fitting
Ball transfer unit light duty
For load: Light
Material: Stainless steel body, stainless steel balls
Type: High profile

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| BPLE15-24/SS| BPLE22-36/SS| BPLE30-45/SS| BPLE45-62/SS
BPLE
https://shop.hpceurope.com/pdf/frPDFauto/BPLE.pdf
https://shop.hpceurope.com/docTech/an/techBillesPorteuses.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..