Home SHOP Industry sectors Food processingStainless steel gearboxes Hypoid gearbox - Stainless steel

Hypoid gearbox - Stainless steel

- Output torque up to 130 Nm
- Type RFK
- ratios 50:1 to 300:1

Ideal gearbox for the food industry

Info

- All information is engraved directly on to gearbox rather than being on a tag plate to avoid accumulating dirt etc.
From 1 163,35 € (excl VAT)
Discount
Qty +1  +2 +4 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
RFK28C-50-63B5/SS 1 163,35 € 1
RFK28C-60-63B5/SS 1 163,35 € 1
RFK28C-75-63B5/SS 1 163,35 € 1
RFK28C-100-63B5/SS 1 163,35 € 1
RFK28C-125-63B5/SS 1 163,35 € 1
RFK28C-150-63B5/SS 1 163,35 € 1
RFK28C-200-63B5/SS 1 163,35 € 1
RFK28C-250-63B5/SS 1 163,35 € 1
RFK28C-300-63B5/SS 1 163,35 € 1
RFK28C-50-71B14/SS 1 163,35 € 1
RFK28C-60-71B14/SS 1 163,35 € 1
RFK28C-75-71B14/SS 1 163,35 € 1
RFK28C-100-71B14/SS 1 163,35 € 1
RFK28C-125-71B14/SS 1 163,35 € 1
THE RANGE
LINKED PRODUCTS
Stainless steel AC asynchronous motor 0.18 kW
Power (kW): 0.18kW
Torque: up to 3.49Nm
Supply: three phase
Stainless steel AC asynchronous motor 0.25 à 0.37kW
Power (kW): 0.25 to 0.37kW
Torque: up to 6.37Nm
Supply: three phase
Stainless steel gearbox - accessories
Type: Mounting bracket
Type: RFK
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| RFK28C-50-63B5/SS| RFK28C-60-63B5/SS| RFK28C-75-63B5/SS| RFK28C-100-63B5/SS| RFK28C-125-63B5/SS| RFK28C-150-63B5/SS| RFK28C-200-63B5/SS| RFK28C-250-63B5/SS| RFK28C-300-63B5/SS| RFK28C-50-71B14/SS| RFK28C-60-71B14/SS| RFK28C-75-71B14/SS| RFK28C-100-71B14/SS| RFK28C-125-71B14/SS
RFK
https://shop.hpceurope.com/pdf/frPDFauto/RFK28C.pdf
https://shop.hpceurope.com/docTech/an/techRFK.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..