l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
10000000
10000000
Home
SHOP
Conveyors and housing
Housing accessories
Recessed handles
Recessed handle
Photographs are not contractual
Photographs are not contractual
CAD files
Recessed handle
- Type clip-in
-
Material Thermoplastic
Product Description
Handle for carrying
Info
- Gripping force is 750N per pair in steel and sheet metal housings
Product datasheet
From
5,64 €
(excl VAT)
Discount
Qty
+1
+6
+20
+50
+100
+250
Disc.
List
-5%
-10 %
-15%
-20%
on request
Reset filters
Part n°
A
A1
B
B1
Mounting hole
For wall thickness (mm)
Load (N)
CAD
Price (excl VAT)
Stock
Order
PENC40-90
90
79
40
30
83x34
0,75 à/to 1,5
375
5,64 €
2
PENC56-110
110
95
56,3
33,8
103x49
0,75 à/to 1,5
375
6,36 €
2
PENC79-187
187
164
79
54
171x73
1,5 à/to 2
375
8,28 €
2
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
CAD files
THE RANGE
LINKED PRODUCTS
Recessed handle
Type: screw fixing
Material: Thermoplastic
Pull handle - Multi-sector
Fixation: Smooth hole
Colour: Black
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
| PENC40-90| PENC56-110| PENC79-187
PENC
https://shop.hpceurope.com/pdf/frPDFauto/PENC.pdf