Home SHOP Mechanical drive Wire rope fittingsRigging screws Stainless steel manual rigging screw

Stainless steel manual rigging screw

- Material Stainless steel - manual
- Type with 1 welded clevis and 1 manually tightened end
- Diameter from 5 to 12mm

Rigging screw with 1 welded clevis and 1manually tightened end

- Rigging screw with 1 welded clevis and

1manually tightened end

- Material: 316 stainless steel


Advantages

- Quick and easy fixing on the end of a cable

(For mounting method, refer to ERF/SS page)
From 51,18 € (excl VAT)
Discount
Qty +1  +3 +5 +10 
Disc.List -5% -10 % on request 
Part n° CAD Price (excl VAT) Stock Order
RDER3-5/SS   51,18 € 1
RDER3-6/SS   56,75 € 1
RDER4-6/SS   64,53 € 1
RDER4-8/SS   73,35 € 1
RDER5-8/SS   94,43 € 1
RDER5-10/SS   106,01 € 1
RDER6-10/SS   111,39 € 1
RDER6-12/SS   161,89 € 1
THE RANGE
LINKED PRODUCTS
Quick fitting threaded cable terminal
Type: Cable terminal with threaded end
Material: Stainless steel
Rigging screw with 2 jaws stainless steel
Material: Stainless steel
Type: with 2 jaws
Diameter: from 5 to 20mm
Stainless steel cable
Material: Stainless steel
Type: 7x7
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| RDER3-5/SS| RDER3-6/SS| RDER4-6/SS| RDER4-8/SS| RDER5-8/SS| RDER5-10/SS| RDER6-10/SS| RDER6-12/SS
RDER
https://shop.hpceurope.com/pdf/frPDFauto/RDERSS.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..