Home SHOP Conveyors and housing Modular structuresFasteners Cross connector for aluminium profile

Cross connector for aluminium profile

- Type Cross connector


- Allow profiles to be added to existing structures

- Material:

Chromed galvanised steel with pre-mounted

M6 x 16 set screw


Assembly

- Insert the connector into the existing frame.

- Slide the new profile on to the connector

- Tighten the set screw with a 3mm key to

a torque of 10Nm
From 9,87 € (excl VAT)
Discount
Qty +1  +50 +100 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
PRF-RTR 9,87 € 1
THE RANGE
LINKED PRODUCTS
Standard aluminium profile
Section: 45 x 45 mm
Shape: Standard
Clamp for aluminium profile
Type: Clamp for profile

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PRF-RTR
PRF
https://shop.hpceurope.com/pdf/frPDFauto/PRFRTR.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..