l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
10000000
10000000
Home
SHOP
Conveyors and housing
Housing accessories
Gas springs and accessories
Straight clevis
Photographs are not contractual
Photographs are not contractual
CAD files
Straight clevis
- Type Straight clevis for use with a male clevis
-
Material Stainless steel
Product Description
- For fixing a gas spring
- Materials:
316L stainless steel
Advantages
- Allows gas prings to be mounted using a mounting plate and a CLM male clevis
Product datasheet
Technical file
From
141,16 €
(excl VAT)
Discount
Qty
+1
+6
+10
+15
+20
Disc.
List
-10%
-15 %
-20%
on request
Reset filters
Part n°
ØD
H
A
ØG
ØT
L
E
CAD
Price (excl VAT)
Stock
Order
CLR-6/SS
13
20
51
6,5
6
6,5
2,5
153,99 €
1
CLR-8/SS
13
20
51
6,5
8
13
2,5
141,16 €
2
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
CAD files
THE RANGE
LINKED PRODUCTS
Male clevis end
Material: Steel short
Stainless steel gas spring
Material: Stainless steel
Type: Preset
Stainless steel adjustable gas spring
Material: Stainless steel
Type: Adjustable
Male clevis end
Material: Stainless steel short
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
| CLR-6/SS| CLR-8/SS
CLR
https://shop.hpceurope.com/pdf/frPDFauto/CLR.pdf
https://shop.hpceurope.com/docTech/an/AccessoiresVerinAgaz.pdf