Home SHOP Linear guidance parts Linear motionShafts Supported shaft for linear guide

Supported shaft for linear guide

- Material Steel shaft / Aluminium support
- Shape Round with support


- Comprises a shaft and its support

- Normally used where the load is heavy when compared to the shaft length

- Shaft support has closely spaced pre-drilled

mounting holes

- Material:

Support: Ground aluminium

Shaft: CK55 steel hardened ( 62HRC) and ground


Options

- Other lengths possible (up to 6000mm)


Accessories

- KB-OP and TK-OB linear bearings
From 276,61 € (excl VAT)
Discount
Qty +1  +2 +4 
Disc.List -20% on request 
Part n° CAD Price (excl VAT) Stock Order
FTSN-12G 359,59 € 2
FTSN-16G 276,61 € 2
FTSN-20G 318,10 € 2
FTSN-25G 338,83 € 2
FTSN-30G 442,59 € 1
FTSN-40G 553,29 € 1
THE RANGE
LINKED PRODUCTS
Open precision linear bearing
Serie: Precision - steel
Format: Opened
Material: Steel / steel
Open precision linear bearing
Serie: Precision - steel
Format: Opened
Material: Steel / Polyamid
Topball self-aligning linear bearing
Serie: Topball self-aligning
Format: Opened
Material: Steel / Thermoplastic
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| FTSN-12G| FTSN-16G| FTSN-20G| FTSN-25G| FTSN-30G| FTSN-40G
FTSN
https://shop.hpceurope.com/pdf/frPDFauto/FTSN.pdf
https://shop.hpceurope.com/docTech/an/TechDouillesABillesOuvertes.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..