Home SHOP Conveyors and housing Housing accessoriesGas springs and accessories Right angled mounting plate

Right angled mounting plate

- Type Right angled mounting plate for ball joint
- Material Stainless steel


- For fixing a gas spring

- Materials:

316L stainless steel


Advantages

- Allows gas springs to be mounted by combining mounting plates with a RAS/IBJ ball joint or a CLS / CLL clevis
From 71,24 € (excl VAT)
Discount
Qty +1  +6 +10 +15 +20 
Disc.List -10% -15 % -20% on request 
Part n° CAD Price (excl VAT) Stock Order
CNG-5/SS 71,24 € 1
CNG-8/SS 71,24 € 1
THE RANGE
LINKED PRODUCTS
90°ball and socket joints DIN71802
Material: Stainless steel
Type: 90°
Stainless steel gas spring
Material: Stainless steel
Type: Preset
Stainless steel adjustable gas spring
Material: Stainless steel
Type: Adjustable
Surface mounting plate
Type: Surface mounting plate for ball joint
Material: Stainless steel

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| CNG-5/SS| CNG-8/SS
CNG
https://shop.hpceurope.com/pdf/frPDFauto/CNA-CNG.pdf
https://shop.hpceurope.com/docTech/an/AccessoiresVerinAgaz.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..