l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
10000000
10000000
Home
SHOP
Mechanical drive
Screws
Self-locking nuts
Self-locking nut
Photographs are not contractual
Photographs are not contractual
CAD files
Self-locking nut
DIN985
- Material Steel
Product Description
- Conforms to DIN 934
- Anti-vibration, self locking
- Nylon insert
- Material:
Chromed steel (Class 6.8)
- Sold by the pack
Product datasheet
From
9,64 €
(excl VAT)
Discount
Qty
+1
+6
+11
Disc.
List
-10%
on request
Reset filters
Part n°
Thread øM
Pitch
A/F Flat width
H
Qty per batch
-
CAD
Price (excl VAT)
Stock
Order
NINA-5/B
M5
0,8
8
5
500
9,64 €
2
NINA-6/B
M6
1
10
6
500
13,54 €
2
NINA-8/B
M8
1,25
13
8
200
10,83 €
2
NINA-10/B
M10
1,5
17
10
200
17,52 €
2
NINA-12/B
M12
1,75
19
12
200
35,33 €
2
NINA-16/B
M16
2
24
16
100
27,73 €
1
NINA-20/B
M20
2,5
30
20
50
31,91 €
1
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
CAD files
THE RANGE
LINKED PRODUCTS
Hexagonal nut DIN934
Material: Steel (Class 6|8|)
Manually tightened wing nut
Type: Steel (ANSI B18-17)
Hexagonal headed bolts
Material: Steel class 8.8
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
| NINA-5/B| NINA-6/B| NINA-8/B| NINA-10/B| NINA-12/B| NINA-16/B| NINA-20/B
NINA
https://shop.hpceurope.com/pdf/frPDFauto/NIN.pdf