l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
250900000
250900000
Home
SHOP
Power transmission
Angle transmission gearboxes
Manual gearboxes
Manually operated gearbox
Photographs are not contractual
Photographs are not contractual
CAD files
Manually operated gearbox
- Type Bevel
-
Manual torque Up to 17Nm
Product Description
Compact manually operated gearbox
- Compact manually operated gearbox
- Ratios from 1:1 to 30:1
- Material:
Housing: die cast zinc
.Accessories.
- MBEX handle
- AHEX hexagonal shaft
Info
- Not suitable for motorised applications
Product datasheet
From
161,86 €
(excl VAT)
Discount
Qty
+1
+10
+25
+50
Disc.
List
-5%
-15 %
on request
Reset filters
Part n°
Ratio
Input
Output
Max torque (Nm)
Self locking
CAD
Price (excl VAT)
Stock
Order
RVM25-1
1:1
hex 6mm
hex 9mm
2
Non/No
162,10 €
2
RVM25-2
2:1
hex 6mm
hex 9mm
3
Non/No
175,92 €
2
RVM25-3.25
3,25:1
hex 6mm
hex 9mm
4
Oui/Yes
161,86 €
2
RVM25-4.33
4,33:1
hex 6mm
hex 9mm
5
Oui/Yes
161,86 €
2
RVM25-7
7:1
hex 6mm
hex 9mm
7
Oui/Yes
163,83 €
2
RVM25-8.5
8,5:1
hex 6mm
hex 9mm
9
Oui/Yes
173,99 €
2
RVM25-17
17:1
hex 6mm
hex 9mm
12
Oui/Yes
164,94 €
2
RVM25-20
20:1
hex 6mm
hex 9mm
15
Oui/Yes
164,94 €
2
RVM25-30
30:1
hex 6mm
hex 9mm
17
Oui/Yes
167,74 €
2
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
CAD files
THE RANGE
LINKED PRODUCTS
Hexagonal shaft
Type: Hexagonal shaft
Standard: DIN176
Hexagonal ended handle
Type: Hexagonal ended handle
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
| RVM25-1| RVM25-2| RVM25-3.25| RVM25-4.33| RVM25-7| RVM25-8.5| RVM25-17| RVM25-20| RVM25-30
RVM
https://shop.hpceurope.com/pdf/frPDFauto/RVM25.pdf