Home SHOP Linear guidance parts Driving screwsBall screw nut Cylindrical ballscrew nut

Cylindrical ballscrew nut

- Type Cylindrical leadscrew nut


- Nut for use with a Ballscrew

- Axial backlash: 0.05 mm for screws

with 5mm pitch 0.1 mm for screws

with 5mm pitch

- Material:

16 MnCr5 or 100 Cr6


Accessories

- Please see the KGS ball screw

The pitch and diameter must be

the same as that of the nut)
From 158,86 € (excl VAT)
Discount
Qty +1  +2 +6 +11 
Disc.List -7% -13 % on request 
Part n° CAD Price (excl VAT) Stock Order
GBS-Z-2005-RH 158,86 € 1
GBS-Z-2505-RH 181,17 € 1
GBS-Z-3205-RH 257,32 € 1
GBS-Z-3210-RH 303,28 € 1
GBS-Z-4005-RH 324,55 € 1
GBS-Z-5010-RH 423,56 € 1
THE RANGE
LINKED PRODUCTS
Ballscrew, supplied by the metre
Type: Rolled ballscrew, per metre

Nut for ballscrew
Type: Flanged ballscrew nut

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| GBS-Z-2005-RH| GBS-Z-2505-RH| GBS-Z-3205-RH| GBS-Z-3210-RH| GBS-Z-4005-RH| GBS-Z-5010-RH
GBS
https://shop.hpceurope.com/pdf/frPDFauto/GBSz.pdf
https://shop.hpceurope.com/docTech/an/VisAbilleTech.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..