Home SHOP Linear guidance parts Rotary motionBearings Single row cylindrical roller bearing

Single row cylindrical roller bearing

- Type 1 fixed inner flange and 1 free inner flange


- The external ring has two fixed flanges whereas the internal ring has one fixed and one free flange.

- The axial movement of the shaft is

restricted in both directions.

- Static and dynamic loads are radial loads

- Max working temperature:

Polyamide cage: 120°C

Steel or brass cage: 150°C

- Materials:

Steel flanges and cylinders

P: polyamide cage

M: solid brass cage

J: pressed steel cage
From 19,84 € (excl VAT)
Discount
Qty +1  +4 +8 
Disc.List -15% on request 
Part n° CAD Price (excl VAT) Stock Order
QNUP203-M 19,84 € 1
QNUP2203-P 33,19 € 1
QNUP204-P 20,78 € 1
QNUP205-J 23,15 € 1
QNUP2205-M 35,26 € 1
QNUP206-P 28,46 € 1
QNUP2206-J 38,39 € 1
QNUP207-J 30,23 € 1
QNUP2207-P 40,28 € 1
QNUP307-J 38,04 € 1
QNUP2307-J 57,84 € 1
QNUP208-J 38,91 € 1
QNUP2308-J 84,68 € 1
QNUP209-J 40,70 € 1
QNUP210-P 41,62 € 1
QNUP2310-J 98,34 € 1
QNUP211-J 46,29 € 1
QNUP311-P 71,37 € 1
QNUP212-J 64,93 € 1
QNUP213-M 69,83 € 1
THE RANGE
LINKED PRODUCTS
Self-aligning radial ball bearing
Material: Steel

Combined bearing without inner ring
Type: Needle and ball bearings

Bearing locknut
Type: Locknut KM
Use: Axial locking
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| QNUP203-M| QNUP2203-P| QNUP204-P| QNUP205-J| QNUP2205-M| QNUP206-P| QNUP2206-J| QNUP207-J| QNUP2207-P| QNUP307-J| QNUP2307-J| QNUP208-J| QNUP2308-J| QNUP209-J| QNUP210-P| QNUP2310-J| QNUP211-J| QNUP311-P| QNUP212-J| QNUP213-M
QNUP
https://shop.hpceurope.com/pdf/frPDFauto/QNUP.pdf
https://shop.hpceurope.com/docTech/an/MontageRoulement.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..