Home SHOP Power transmission Food processingStainless steel protective cover Stainless steel protective cover

Stainless steel protective cover

- Type Closed protective cover
- Type RFV or RFK


- Protective cover to prevent dirt etc from lodging in output shaft

- For full protection, use one cover on each side of the gearbox

- Materiel:

316 stainless steel
From 37,62 € (excl VAT)
Discount
Qty +1  +2 +4 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
RFV50-CAP-F/SS 46,41 € 1
RFV63-CAP-F/SS 55,21 € 1
RFK48-CAP-F/SS 71,19 € 1
RFK58-CAP-F/SS 87,46 € 1
RFV40-CAP-F/SS 37,62 € 1
THE RANGE
LINKED PRODUCTS
Stainless steel worm and wheel gearbox
Output torque: up to 47 Nm
Type: RFV
ratios: 7.5:1 to 100:1
Stainless steel AC asynchronous motor 0.18 kW
Power (kW): 0.18kW
Torque: up to 3.49Nm
Supply: three phase
Stainless steel worm and wheel gearbox
Output torque: up to 80 Nm
Type: RFV
ratios: 7.5:1 to 100:1
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| RFV50-CAP-F/SS| RFV63-CAP-F/SS| RFK48-CAP-F/SS| RFK58-CAP-F/SS| RFV40-CAP-F/SS
RFK
https://shop.hpceurope.com/pdf/frPDFauto/RFVcap.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..