l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
10000000
10000000
Home
SHOP
Power transmission
Food processing
Stainless steel protective cover
Stainless steel protective cover
Photographs are not contractual
Photographs are not contractual
CAD files
Stainless steel protective cover
- Type Closed protective cover
-
Type RFV or RFK
Product Description
- Protective cover to prevent dirt etc from lodging in output shaft
- For full protection, use one cover on each side of the gearbox
- Materiel:
316 stainless steel
Product datasheet
From
37,25 €
(excl VAT)
Discount
Qty
+1
+2
+4
Disc.
List
-5%
on request
Reset filters
Part n°
ØE
ØP
B
A
ØS
ØN
For gearbox
CAD
Price (excl VAT)
Stock
Order
RFV50-CAP-F/SS
100
70
20,5
64
85
8,5
RFV50-RFK28
45,95 €
1
RFV63-CAP-F/SS
110
80
26
79
95
8,5
RFV63-RFK38
54,66 €
1
RFK48-CAP-F/SS
140
95
28
85
115
8,5
RFK48
70,48 €
1
RFK58-CAP-F/SS
160
110
28
95
130
10,5
RFK58
86,59 €
1
RFV40-CAP-F/SS
90
60
20
56,5
75
6,5
RFV40
37,25 €
1
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
CAD files
THE RANGE
LINKED PRODUCTS
Stainless steel worm and wheel gearbox
Output torque: up to 47 Nm
Type: RFV
ratios: 7.5:1 to 100:1
Stainless steel AC asynchronous motor 0.18 kW
Power (kW): 0.18kW
Torque: up to 3.49Nm
Supply: three phase
Stainless steel worm and wheel gearbox
Output torque: up to 80 Nm
Type: RFV
ratios: 7.5:1 to 100:1
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
| RFV50-CAP-F/SS| RFV63-CAP-F/SS| RFK48-CAP-F/SS| RFK58-CAP-F/SS| RFV40-CAP-F/SS
RFK
https://shop.hpceurope.com/pdf/frPDFauto/RFVcap.pdf