Home SHOP Power transmission Food processingAccessories for stainless steel gearboxes Stainless steel worm and wheel gearboxes

Stainless steel worm and wheel gearboxes

- Type Mounting bracket
- Type RFV


- Supports FRV gearbox

- Inward or outward facing

- Sold in pairs

- Material:

316 stainless steel
From 95,38 € (excl VAT)
Discount
Qty +1  +2 +4 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
RFV40-FP/SS 95,38 € 1
RFV50-FP/SS 104,17 € 1
RFV63-FP/SS 126,78 € 1
THE RANGE
LINKED PRODUCTS
Stainless steel AC asynchronous motor 0.18 kW
Power (kW): 0.18kW
Torque: up to 3.49Nm
Supply: three phase
Stainless steel worm and wheel gearbox
Output torque: up to 47 Nm
Type: RFV
ratios: 7.5:1 to 100:1
Stainless steel worm and wheel gearbox
Output torque: up to 80 Nm
Type: RFV
ratios: 7.5:1 to 100:1
Stainless steel worm and wheel gearbox
Output torque: up to 152 Nm
Type: RFV
ratios: 7.5:1 to 100:1

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| RFV40-FP/SS| RFV50-FP/SS| RFV63-FP/SS
RFV
https://shop.hpceurope.com/pdf/frPDFauto/RFVfp.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..