Home SHOP Gears Tighteners for chains/beltsTensioner pulleys Tensioner pulley

Tensioner pulley

- Type For V belts
- Material PA6 reinforced with 30% fibreglass
- Max. speed 5 000 rpm

Idler pulley

- Idler pulley

- Material:

PA6 reinforced with 30% fibreglass

steel bearing

- Max speed 5,000 RPM
From 13,70 € (excl VAT)
Discount
Qty +1  +10 +25 +50 
Disc.List -20% -30 % on request 
Part n° CAD Price (excl VAT) Stock Order
PTGT49-13-17 13,70 € 2
PTGT75-13-17 15,31 € 2
PTGT96-15-17 20,55 € 2
THE RANGE
LINKED PRODUCTS
Axle for tensioner pulley
Type: Shaft
Material: Zinc plated C45 steel
Compatible with: PTGP, PTGT and PTGR

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PTGT49-13-17| PTGT75-13-17| PTGT96-15-17
PTGT
https://shop.hpceurope.com/pdf/frPDFauto/PTGT.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..