l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
130550000
130550000
Home
SHOP
Mechanical drive
Manoeuvring parts
Wing screws
Male wing knob
Photographs are not contractual
Photographs are not contractual
CAD files
Male wing knob
- Material Technopolymer with stainless steel spindle
Product Description
- Male wing knob
- For manual tightening
- Material:
Matt black polyamide
Threaded shaft: stainless steel
Info
- Not sold individually
Product datasheet
From
5,24 €
(excl VAT)
Discount
Qty
+1
+10
+20
+50
+100
+200
Disc.
List
-5%
-10 %
-15%
-20%
on request
The prices shown do not include VAT and are for 1-off quantities.
Reset filters
Part n°
A
B
C
ØD
L
F
Multiple of
CAD
Price (excl VAT)
Stock
Order
GGP34-M6-20/SS
34
14
18
M6
20
4
2
5,24 €
2
GGP34-M6-30/SS
34
14
18
M6
30
4
2
5,51 €
1
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
CAD files
THE RANGE
LINKED PRODUCTS
Female wing knob
Type: With blind thread
Female wing knob
Type: Fully threaded
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
| GGP34-M6-20/SS| GGP34-M6-30/SS
GGP
https://shop.hpceurope.com/pdf/frPDFauto/GGP.pdf