Home SHOP Mechanical drive Manoeuvring partsKnobs and handles Small 6 lobe threaded handle - male

Small 6 lobe threaded handle - male

- Material Technopolymer - Stainless steel
- Type With stainless steel spindle

Small 6 lobe male handle with steel stud

- Small 6 lobe male handle with steel stud

- Material :

Matt black polyamide

Stud: stainless steel


Option

- Stainless steel or polyamide colored insert on quantities
From 6,27 € (excl VAT)
Discount
Qty +1  +10 +20 +50 +100 +200 
Disc.List -5% -10 % -15% -20% on request 
The prices shown do not include VAT and are for 1-off quantities.
Part n° CAD Price (excl VAT) Stock Order
GLP30-M6-20/SS 6,27 € 2
GLP30-M6-30/SS 6,43 € 2
GLP40-M8-20/SS 7,43 € 2
GLP40-M8-30/SS 7,86 € 2
GLP50-M10-30/SS 11,73 € 2
GLP50-M10-40/SS 11,90 € 2
GLP60-M12-30/SS 14,33 € 2
GLP60-M12-50/SS 16,59 € 2
THE RANGE
LINKED PRODUCTS
Knob star grip antibacterial
Shape: Star, anti-bacterial
Fixing: Male

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| GLP30-M6-20/SS| GLP30-M6-30/SS| GLP40-M8-20/SS| GLP40-M8-30/SS| GLP50-M10-30/SS| GLP50-M10-40/SS| GLP60-M12-30/SS| GLP60-M12-50/SS
GLP
https://shop.hpceurope.com/pdf/frPDFauto/GLP.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..