Home SHOP Mechanical drive ScrewsSelf tapping steel inserts Self tapping inserts- coarse thread

Self tapping inserts- coarse thread

- Type Coarse thread
- Material Steel
- For Soft materials


- Self tapping insert with coarse external thread

- No collar

- Deforms on installation, no special tools required

- Hexagonal drive socket simplifies installation

- Chromed steel


Applications

- For use in rubber, soft plastic or soft wood


Info

- Sold by the pack
From 15,72 € (excl VAT)
Discount
Qty +1  +10 +20 +30 +40 
Disc.List -5% -10 % -15% on request 
Part n° CAD Price (excl VAT) Stock Order
INS100-M4/B 15,72 € 2
INS100-M5/B 19,99 € 2
INS100-M6/B 25,75 € 2
INS100-M8/B 32,82 € 2
INS100-M10/B 74,58 € 2
INS100-M12/B 90,54 € 1
THE RANGE
LINKED PRODUCTS
Self tapping insert with collar-coarse thread
Type: With collar- coarse thread
Material: Steel
For: Soft materials
Self tapping steel insert
Material: Steel
For: hard material
Box set of self tapping inserts
Type: Boxed set - For wood
Material: Plated steel
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| INS100-M4/B| INS100-M5/B| INS100-M6/B| INS100-M8/B| INS100-M10/B| INS100-M12/B
INS
https://shop.hpceurope.com/pdf/frPDFauto/INS100.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..