Home SHOP Linear guidance parts Linear motionLinear bearings Closed linear precision bearing

Closed linear precision bearing

- Serie Precision - steel
- Format Closed
- Material Steel / steel

Precise guiding accuracy

- Bearing with solid external ring

- Closed construction

- Radial backlash cannot be adjusted

- Easy to install

- Very good guiding precision

- Integrated seals

- Working temperature:

steel/polyamide: -20°C to +80°C

steel/steel: -20°C/+110°C

- Materials:

Body: Steel 100C6

Balls: Steel 70 HRc ±2

Track: Steel or polyamide


Info

- Should only be used with Z-A or Z-B hardened and ground shafts
From 27,32 € (excl VAT)
Discount
Qty +1  +5 +10 +25 
Disc.List -6% -12 % on request 
Part n° CAD Price (excl VAT) Stock Order
KB-10-UU 29,01 € 2
KB-12-UU 31,18 € 2
KB-16-UU 37,31 € 2
KB-20-UU 44,95 € 2
KB-25-UU 59,85 € 2
KB-30-UU 78,16 € 2
KB-40-UU 128,98 € 2
KB-5-UU 45,20 € 2
KB-60-UU 282,54 € 1
KB-80-UU 559,78 € 1
KB-8-UU 27,32 € 2
THE RANGE
LINKED PRODUCTS
Shaft for linear guides
Material: Hardened ground stainless steel
Shape: Round shape
Shaft for linear guides
Material: Hardened ground steel
Shape: Round shape
Linear bearing with inclined ball tracks
Serie: Heavy loads / -20° +200°
Format: Closed
Material: Steel
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| KB-10-UU| KB-12-UU| KB-16-UU| KB-20-UU| KB-25-UU| KB-30-UU| KB-40-UU| KB-5-UU| KB-60-UU| KB-80-UU| KB-8-UU
KB
https://shop.hpceurope.com/pdf/frPDFauto/KB_UU.pdf
https://shop.hpceurope.com/docTech/an/TechDouillesABilles.pdf
https://shop.hpceurope.com/docTech/an/TechDouillesABillesFermees.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..