Home SHOP Power transmission Motor-gearboxesMotor-gearboxes Motor-gearbox 12V and 24V DC

Motor-gearbox 12V and 24V DC

- Nominal torque from 0.1 to 2 Nm
- Type 24 V DC


- Gearbox type : spur gear

- Bearing :bronze

- Max axial load : 10N

- Max radial load : 30N at 5mm from flange

- Angular backlash : 0.05 to 0.6mm

- Working temp : from -10° to 70°C

- Weight : 250g


Application

- Drives, ideal for Start/Stop applications

or reverse applications


Advantages

- Compact size

- High torque


Accessories

Servoamplifier: NANODC-1A-30/3 (speed controller)

-Power supply ALIDR30-12, ALIDR30-24
From 278,02 € (excl VAT)
Discount
Qty +1  +6 +10 
Disc.List -7% on request 
Part n° CAD Price (excl VAT) Stock Order
BUH77-24-004 278,02 € 1
BUH77-24-012 278,02 € 1
BUH77-24-022 284,05 € 1
BUH77-24-040 305,90 € 1
BUH77-24-135 305,90 € 1
BUH77-24-250 305,90 € 1
THE RANGE
LINKED PRODUCTS
Speed controller 3A
Max permanent output current: 3 A
Type: For Motor control systems

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| BUH77-24-004| BUH77-24-012| BUH77-24-022| BUH77-24-040| BUH77-24-135| BUH77-24-250
BUH
https://shop.hpceurope.com/pdf/frPDFauto/BUH77.pdf
https://shop.hpceurope.com/docTech/an/TechMoteurDC.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..