Home SHOP Mechanical drive Indexing and positioningSpring plungers Plastic slotted spring plunger with ball tip

Plastic slotted spring plunger with ball tip

- Material Plastic body + plastic ball
- Thread Standard

Positioning and locating screw

- Positioning and locating screw

- Slotted set screw

- Working temperature : -30ºC to +50ºC

- Materials :

Body : plastic

Ball : plastic

Spring : Stainless steel 1,4310
From 2,15 € (excl VAT)
Discount
Qty +1  +6 +20 +50 +100 +250 +400 
Disc.List -5% -10 % -15% -20% -25% on request 
Part n° CAD Price (excl VAT) Stock Order
BPM6Z/P 2,15 € 2
BPM8Z/P 2,69 € 2
BPM10Z/P 2,95 € 1
THE RANGE
LINKED PRODUCTS
Long-Lok slotted spring plunger with ball tip
Material: LONG-LOK - Steel
Thread: security, LONG-LOK
Spring loaded plunger with ball tip
Material: Plastic body
Type: with ball end
Slotted spring plunger with ball tip
Material: Steel
Thread: standard

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| BPM6Z/P| BPM8Z/P| BPM10Z/P
BPM
https://shop.hpceurope.com/pdf/frPDFauto/BPM-Z.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..