l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
10000000
10000000
Home
SHOP
Power transmission
Motor-gearboxes
Motor-gearboxes
Motor-gearbox 12V and 24V DC
Photographs are not contractual
Photographs are not contractual
CAD files
Motor-gearbox 12V and 24V DC
- Nominal torque from 0,075 to 0,6Nm
-
Type 24 V DC
Product Description
- Gearbox type : spur gear
- Bearing :self lubricating
- Max axial load : 30N
- Min axial backlash : 0.03mm
- Max axial backlash : 0.2mm
- Max radial load : 50N at 5mm
from flange
- Press fit force : 500N
- Angular backlash (no load) : 2°
- Angular backlash (under load) : 3°
- Working temp : from -5° to 65°C
- Input stage : Tufnol
- Output stage : Steel
- Weight : 181g
Accessories
Servoamplifier : FIRSTDC-1Q-60/10
- NANODC-1A-30/3
(speed controller)
-Power supply ALIDR30-24
Product datasheet
Technical file
From
331,05 €
(excl VAT)
Discount
Qty
+1
+6
+10
Disc.
List
-7%
on request
Reset filters
Part n°
Ratio
No of stages
L1 (mm)
Unloaded/Loaded speed (rpm)
Efficiency (%)
Nominal torque (Nm)
Rated current (A)
CAD
Price (excl VAT)
Stock
Order
MAX26-24-006
6
2
65,4
752/459
0,81
0,08
0,31
331,05 €
1
MAX26-24-010
10
2
65,4
451/310
0,81
0,1
0,25
331,05 €
1
MAX26-24-018
18
3
67,9
251/154
0,73
0,2
0,31
344,98 €
1
MAX26-24-030
30
3
67,9
150/116
0,73
0,2
0,19
344,98 €
1
MAX26-24-060
60
4
70,4
75/46
0,66
0,6
0,31
360,67 €
1
MAX26-24-100
100
4
70,4
45/35
0,66
0,6
0,19
360,67 €
1
MAX26-24-200
200
5
72,9
22/20
0,59
0,6
0,11
369,39 €
1
MAX26-24-500
500
6
75,9
9/8
0,53
0,6
0,053
379,86 €
1
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
CAD files
THE RANGE
LINKED PRODUCTS
Speed controller 3A
Max permanent output current: 3 A
Type: For Motor control systems
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
| MAX26-24-006| MAX26-24-010| MAX26-24-018| MAX26-24-030| MAX26-24-060| MAX26-24-100| MAX26-24-200| MAX26-24-500
MAX
https://shop.hpceurope.com/pdf/frPDFauto/MAX26.pdf
https://shop.hpceurope.com/docTech/an/TechMoteurDC.pdf