Home SHOP Power transmission Motor-gearboxesMotor-gearboxes Motor-gearbox 12V and 24V DC

Motor-gearbox 12V and 24V DC

- Nominal torque from 0,075 to 0,6Nm
- Type 12 V DC


- Gearbox type : spur gear

- Bearing :self lubricating

- Max axial load : 30N

- Min axial backlash : 0.03mm

- Max axial backlash : 0.2mm

- Max radial load : 50N at 5mm

from flange

- Press fit force : 500N

- Angular backlash (no load) : 2°

- Angular backlash (under load) : 3°

- Working temp : from -5° to 65°C

- Input stage : Tufnol

- Output stage : Steel

- Weight : 181g


Accessories

Servoamplifier : FIRSTDC-1Q-60/10

- NANODC-1A-30/3 (speed controller)

-Power supply ALIDR30-24
From 334,36 € (excl VAT)
Discount
Qty +1  +6 +10 
Disc.List -7% on request 
Part n° CAD Price (excl VAT) Stock Order
MAX26-12-006 334,36 € 1
MAX26-12-018 348,43 € 1
MAX26-12-030 348,43 € 1
MAX26-12-060 364,28 € 1
MAX26-12-100 364,28 € 1
MAX26-12-200 373,08 € 1
MAX26-12-500 383,66 € 1
MAX26-12-010 334,36 € 1
THE RANGE
LINKED PRODUCTS
Speed controller 3A
Max permanent output current: 3 A
Type: For Motor control systems
Speed controller 5A
Max permanent output current: 5 A
Type: For Motor control systems

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| MAX26-12-006| MAX26-12-018| MAX26-12-030| MAX26-12-060| MAX26-12-100| MAX26-12-200| MAX26-12-500| MAX26-12-010
MAX
https://shop.hpceurope.com/pdf/frPDFauto/MAX26.pdf
https://shop.hpceurope.com/docTech/an/TechMoteurDC.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..