Home SHOP Mechanical drive Wire rope fittingsThreaded eye hook stainless steel Threaded eye hook stainless steel

Threaded eye hook stainless steel

- Material Stainless steel
- Diameter from 6 to 12mm

Eye bolt

Eye bolt

- Material : Stainless steel 316

- Product carries no certification marking


Utilisation

The breaking strength is obtained by

multiplying the SWL by a factor of

safety of 4
From 5,49 € (excl VAT)
Discount
Qty +1  +5 +10 +20 +30 +50 
Disc.List -5% -10 % -15% -20% on request 
Part n° CAD Price (excl VAT) Stock Order
PTB6-40/SS   5,49 € 2
PTB6-60/SS   5,87 € 2
PTB6-80/SS   6,31 € 2
PTB8-60/SS   7,68 € 1
PTB8-80/SS   8,40 € 2
PTB8-100/SS   9,29 € 2
PTB10-100/SS   14,38 € 2
PTB12-120/SS   22,62 € 2
THE RANGE
LINKED PRODUCTS
Stainless steel rigging screw (hook/eye)
Material: Stainless steel
Type: With hook/eye
Rigging screw (hook/hook)
Material: Steel
Type: With hook/hook
Stainless steel cable
Material: Stainless steel
Type: 7x7
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PTB6-40/SS| PTB6-60/SS| PTB6-80/SS| PTB8-60/SS| PTB8-80/SS| PTB8-100/SS| PTB10-100/SS| PTB12-120/SS
PTB
https://shop.hpceurope.com/pdf/frPDFauto/PTBss.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..