Home SHOP Linear guidance parts Linear motionLinear bearings Open precision linear bearing

Open precision linear bearing

- Serie Precision - steel
- Format Opened
- Material Steel / Polyamid

Open linear bearing with sold external ring

- Open linear bearing with sold external ring

- Use shafts supported at the ends to avoid

excessive flexing.

- Integrated seals

- Material:

Housing: Steel 100C6

Balls: Steel 70 HRC +/-2

Track: Steel or polyamide


Option

- Stainless steel linear bearing


Info

- Should be used with a FSTN supported shaft
From 23,32 € (excl VAT)
Discount
Qty +1  +5 +10 +25 
Disc.List -6% -12 % on request 
Part n° CAD Price (excl VAT) Stock Order
KB-12OP-UUG 23,32 € 2
KB-16OP-UUG 29,50 € 1
KB-20OP-UUG 38,16 € 2
KB-25OP-UUG 51,72 € 2
KB-30OP-UUG 70,18 € 1
KB-40OP-UUG 109,65 € 1
KB-50OP-UUG 176,22 € 1
KB-60OP-UUG 232,92 € 1
THE RANGE
LINKED PRODUCTS
Supported shaft for linear guide
Material: Steel shaft / Aluminium support
Shape: Round with support
Supported shaft for linear guide
Material: Steel shaft / Aluminium support
Shape: Round with support

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| KB-12OP-UUG| KB-16OP-UUG| KB-20OP-UUG| KB-25OP-UUG| KB-30OP-UUG| KB-40OP-UUG| KB-50OP-UUG| KB-60OP-UUG
KB
https://shop.hpceurope.com/pdf/frPDFauto/KB_OP.pdf
https://shop.hpceurope.com/docTech/an/TechDouillesABilles.pdf
https://shop.hpceurope.com/docTech/an/TechDouillesABillesOuvertes.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..