Home SHOP Linear guidance parts Drive and adjustment modulesScrewjacks and accessories Screwjack with travelling nut

Screwjack with travelling nut

- Type with moving nut
- Nominal force 15,000N
- Screw Ø TR24 x 6


- Standard stroke

length: 100mm

- Material:

Body: Iron GGG50

- Weight (without screw): 3.2 kg

- Weight of screw: 0.3 kg /100mm

- Lubrication: Grease (100g required)
Part n° CAD Price (excl VAT) Stock Order
THE RANGE
LINKED PRODUCTS
Screwjack with travelling screw
Type: with translating screw
Nominal force: 15,000N
Screw Ø: TR24 x 6
Steel leadscrew
Material: Medium carbon steel - 1 thread

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
SVR
https://shop.hpceurope.com/pdf/frPDFauto/SVR15.pdf
https://shop.hpceurope.com/docTech/an/TechSVT-SVR.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..