Home SHOP Mechanical drive Conveyor partsArticulated feet Articulated fixable foot with pressed base Ø100

Articulated fixable foot with pressed base Ø100

- Diameter Ø 100
- Material Steel

Articulated foot

- Articulated foot

- Up to +/-5° from vertical

- With non-slip sole

- Materials:

Steel version:

Base: Galvanised sheet steel C40

Shaft: Galvanised steel (nut not supplied)

Sole: Vulcanised NBR rubber, hardness

80° Shore


Advantages

- Easy to install due to large distance

between shaft and mounting hole

- Excellent Quality/Price ratio


Options

- Other spindle sizes available
From 38,27 € (excl VAT)
Discount
Qty +1  +6 +10 +15 +20 
Disc.List -5% -10 % -15% on request 
Part n° CAD Price (excl VAT) Stock Order
PTAF100-16-100 38,27 € 2
PTAF100-16-150 41,28 € 2
PTAF100-16-200 42,45 € 2
PTAF100-20-100 39,78 € 1
PTAF100-20-150 43,37 € 2
PTAF100-20-200 46,99 € 2
PTAF100-24-100 45,73 € 2
PTAF100-24-150 49,62 € 1
THE RANGE
LINKED PRODUCTS
Pressed steel base rigid foot
Type: Swivelling Ø110
Type: Economy range

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PTAF100-16-100| PTAF100-16-150| PTAF100-16-200| PTAF100-20-100| PTAF100-20-150| PTAF100-20-200| PTAF100-24-100| PTAF100-24-150
PTAF
https://shop.hpceurope.com/pdf/frPDFauto/PTAF100-PAMF100.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..