l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
10000000
10000000
Home
SHOP
Mechanical drive
Conveyor parts
Articulated feet
Articulated levelling foot, pressed base Ø100
Photographs are not contractual
Photographs are not contractual
CAD files
Articulated levelling foot, pressed base Ø100
- Base diameter Ø 100
-
Material Stainless steel
Product Description
Articulated foot
- Articulated foot
- Up to +/-5° from vertical
- Materials:
Stainless steel version:
Base: Stainless steel sheet 304
Shaft: Stainless steel plate 304
(nut not supplied)
Sole: Vulcanised NBR rubber, hardness
80° Shore
Advantages
- Excellent Quality/Price ratio
Options
- Other spindle sizes available
Product datasheet
From
59,88 €
(excl VAT)
Discount
Qty
+1
+15
+20
+25
+40
Disc.
List
-5%
-10 %
-15%
on request
Reset filters
Part n°
ØD
Thread ØF
B
A/F
G
H (N)
Static load (N)
CAD
Price (excl VAT)
Stock
Order
PTA100-16-100/SS
100
M16
100
13
30
139,5
15000
59,88 €
2
PTA100-16-150/SS
100
M16
150
13
30
189,5
15000
61,99 €
1
PTA100-16-200/SS
100
M16
200
13
30
239,5
15000
67,01 €
1
PTA100-20-100/SS
100
M20
100
17
30
143
15000
64,17 €
1
PTA100-20-150/SS
100
M20
150
17
30
193
15000
68,41 €
1
PTA100-20-200/SS
100
M20
200
17
30
243
15000
73,40 €
1
PTA100-24-100/SS
100
M24
100
20
30
144
15000
69,13 €
1
PTA100-24-150/SS
100
M24
150
20
30
194
15000
71,31 €
1
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
CAD files
THE RANGE
LINKED PRODUCTS
Fixable foot for the food industry
Material: Stainless steel - 3-A standard
Max. load: 25,000N
Foot for the food industry
Material: Stainless steel - 3-A standard
Max. load: 25,000N
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
| PTA100-16-100/SS| PTA100-16-150/SS| PTA100-16-200/SS| PTA100-20-100/SS| PTA100-20-150/SS| PTA100-20-200/SS| PTA100-24-100/SS| PTA100-24-150/SS
PTA
https://shop.hpceurope.com/pdf/frPDFauto/PTA100.pdf