Home SHOP Mechanical drive Conveyor partsArticulated feet Articulated fixable foot with pressed base Ø80

Articulated fixable foot with pressed base Ø80

- Diameter Ø 80
- Material Steel

Articulated foot

- Articulated foot

- Up to +/-5° ° from vertical

- With non-slip sole

- Materials:

Steel version:

Base : Galvanised sheet steel C40

Shaft: Galvanised steel (nut not supplied)

Sole: Vulcanised NBR

rubber, hardness 80°

Shore


Advantages

- Easy to secure due to large distance

between shaft and mounting hole

- Excellent

Price-Quality ratio
From 30,16 € (excl VAT)
Discount
Qty +1  +6 +10 +15 +20 
Disc.List -5% -10 % -15% on request 
Part n° CAD Price (excl VAT) Stock Order
PTAF80-12-100 30,16 € 2
PTAF80-12-150 32,70 € 2
PTAF80-16-100 32,35 € 2
PTAF80-16-150 35,52 € 2
PTAF80-20-100 34,06 € 2
PTAF80-20-150 37,26 € 1
PTAF80-20-200 40,56 € 1
THE RANGE
LINKED PRODUCTS
Pressed steel base rigid foot
Type: Swivelling - Ø80
Type: Economy range

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PTAF80-12-100| PTAF80-12-150| PTAF80-16-100| PTAF80-16-150| PTAF80-20-100| PTAF80-20-150| PTAF80-20-200
PTAF
https://shop.hpceurope.com/pdf/frPDFauto/PTAF80-PAMF80.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..