Home SHOP Mechanical drive Conveyor partsArticulated feet Articulated levelling foot, pressed base Ø80

Articulated levelling foot, pressed base Ø80

- Base diameter Ø 80
- Material Steel

Articulated foot

- Articulated foot

- Up to +/-5° from vertical

- Materials:

Steel version:

Base: Galvanised sheet steel C40

Shaft: Galvanised steel (nut not supplied)

Sole: Vulcanised NBR rubber, hardness 80° Shore


Advantages

- Excellent Price-Quality ratio
From 25,44 € (excl VAT)
Discount
Qty +1  +15 +20 +25 +40 
Disc.List -5% -10 % -15% on request 
Part n° CAD Price (excl VAT) Stock Order
PTA80-12-100 25,44 € 2
PTA80-12-150 28,31 € 1
PTA80-16-100 28,11 € 2
PTA80-16-150 31,08 € 1
PTA80-20-100 29,51 € 2
PTA80-20-150 33,14 € 2
PTA80-20-200 36,18 € 2
THE RANGE
LINKED PRODUCTS
Articulated foot Ø83
Diameter: Ø 83
Spindle material: Stainless steel
Type: Load up to 20 000N

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PTA80-12-100| PTA80-12-150| PTA80-16-100| PTA80-16-150| PTA80-20-100| PTA80-20-150| PTA80-20-200
PTA
https://shop.hpceurope.com/pdf/frPDFauto/PTA80.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..