Home SHOP Mechanical drive Conveyor partsArticulated feet Articulated foot Ø40

Articulated foot Ø40 INOX

- Diameter Ø 40
- Spindle material Stainless steel
- Type Load up to 11 000N

Levelling foot

- Levelling foot

- Rubber anti-slip sole (NBR 70 Shore )

- Black glass fibre reinforced Polyamide base

- Threaded ball ended rod in stainless steel

- Nut not supplied


Advantages

- Self aligning on floor due to use of ball ended rod

- Flexible and non-slip sole


Info

- If subjected to vibration,

the static loads

shown should be reduced
From 8,40 € (excl VAT)
Discount
Qty +1  +20 +50 
Disc.List -10% on request 
Part n° CAD Price (excl VAT) Stock Order
PR40-6-25/SS 8,40 € 1
PR40-6-50/SS 10,61 € 1
PR40-8-100/SS 16,53 € 2
PR40-8-50/SS 11,59 € 2
THE RANGE
LINKED PRODUCTS
Combined bipod support base
Shape: Bipod support element with cross support

Bipod support base
Shape: Bipod support base

Quarter-turn clamp lock
Type: Plastic or stainless steel button

Half-articulated foot Ø 65
Diameter: Ø 65
Maximum load: 25000N

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PR40-6-25/SS| PR40-6-50/SS| PR40-8-100/SS| PR40-8-50/SS
PR
https://shop.hpceurope.com/pdf/frPDFauto/PR40.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..