l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
10000000
10000000
Home
SHOP
Linear guidance parts
Linear motion
Utilitrak® rail
Utilitak® V rail
Photographs are not contractual
Photographs are not contractual
CAD files
Utilitak® V rail
- Type V rail
-
Material Steel
Product Description
- Matching component for UTK-SWC Series
V wheel carriage assemblies
- Carbon bearing steel with hardened steel
raceways
- Running surface smooth to Ra 0.8µm
- Tolerance on length +/-2mm
Option
- Increased length, max 3600mm
Product datasheet
Technical file
From
284,59 €
(excl VAT)
Discount
Qty
+1
+2
+4
Disc.
List
-10%
on request
Reset filters
Part n°
H
K
L
N Øx depth (counterbore)
T (Ø hole)
CAD
Price (excl VAT)
Stock
Order
UTK1-SWR
15
26
1000
9,8x2,8
5,8
284,59 €
2
UTK2-SWR
19,7
40
1000
14,3x3
8,8
364,37 €
1
UTK3-SWR
30
58
1000
14,3x5
8,8
540,01 €
1
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
CAD files
THE RANGE
LINKED PRODUCTS
Utilitrak® 3 wheels carriage
Type: Series V precision steel wheel
V shaped channel UtiliTrak®
Type: V rail
Material: Steel
Utilitrak® 3 wheels carriage
Type: Series V precision steel wheel
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
| UTK1-SWR| UTK2-SWR| UTK3-SWR
UTK
https://shop.hpceurope.com/pdf/frPDFauto/UTKswr.pdf
https://shop.hpceurope.com/docTech/an/UTKTech.pdf