Home SHOP Power transmission Angle transmission gearboxesRight angle gearboxes Right angled gearbox, bored shafts

Right angled gearbox, bored shafts

- Torque up to 30 Nm
- Type 1 bored shaft/1 solid shaft
- Max. speed 3000rpm


- Input and output rotate in opposite directions

- Ratio from 1:1 to 2:1

- Right angled gearbox with

bored shafts

- Output backlash < or = 45’ (0,75°)

- Max. speed: 3000 rpm

- Greased for life

- Materials:

casing: anodised aluminium 6082

gears: case hardened steel


Info

- Pressure cap 1/8¨BSP

- For allowable loads, please refer to the technical pages
From 1 311,60 € (excl VAT)
Discount
Qty +1  +2 +4 
Disc.List -15% on request 
Part n° CAD Price (excl VAT) Stock Order
BLHI50-1 1 311,60 € 2
BLHI50-2 1 311,60 € 1
BLHO50-2 1 311,60 € 2
THE RANGE

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| BLHI50-1| BLHI50-2| BLHO50-2
BLHI
https://shop.hpceurope.com/pdf/frPDFauto/BLHB50.pdf
https://shop.hpceurope.com/docTech/an/TechBLH.pdf
https://shop.hpceurope.com/docTech/an/TechReducteurs.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..