Spring hinge

- Fixing screwed
- Type opening or closing

Hinge with opening or closing spring

- Sheet metal with rolled knot

- Materials:

CHAR hinges: steel, spring :stainless steel

CHAR/SS: Hinges: stainless steel 304 ,

spring : stainless steel

- Finish: natural

- Opening spring torque:

M(0°) : 0.9 Nm

M(90°) : 0.86 Nm

M(180°) : 0.6 Nm

- Closing spring torque:

M(0°) : 0.6 Nm

M(90°) : 0.86 Nm

M(180°) : 0.9 Nm
From 27,66 € (excl VAT)
Discount
Qty +1  +6 +20 +50 
Disc.List -10% -20 % on request 
Part n° CAD Price (excl VAT) Stock Order
CHAR16046 27,66 € 1
CHAR16046/SS 32,60 € 2
CHAR16046-F 27,66 € 2
THE RANGE

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| CHAR16046| CHAR16046/SS| CHAR16046-F
CHAR
https://shop.hpceurope.com/pdf/frPDFauto/CHAR16046.pdf
https://shop.hpceurope.com/docTech/an/TechCharniereRessort.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..