Spring hinge

- Fixing screwed/welded
- Type opening or closing spring

Hinge with opening or closing spring

- Sheet metal with rolled knot

- Materials:

Hinges: steel

Spring: stainless steel 304

Finish: natural

- Opening spring torque:

M(0°): 0.09 Nm

M(90°): 0.07 Nm

M(180°): 0.045 Nm

- Closing spring torque:

M(0°): 0.045 Nm

M(90°): 0.07 Nm

M(180°): 0.09 Nm
From 13,07 € (excl VAT)
Discount
Qty +1  +6 +20 +50 
Disc.List -10% -20 % on request 
Part n° CAD Price (excl VAT) Stock Order
CHAR6035 17,54 € 2
CHAR6035-F 13,07 € 2
THE RANGE

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| CHAR6035| CHAR6035-F
CHAR
https://shop.hpceurope.com/pdf/frPDFauto/CHAR6035.pdf
https://shop.hpceurope.com/docTech/an/TechCharniereRessort.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..